IESNA:LM-63-2002
[TEST]P954328
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-840-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]50636
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
10164.7 10170.1 10148.6 10103.1 9837.9 9562 9516.5 9736.1 10245 10922.7
11742.3 12685.1 13678.8 14404.7 14961.8 15513.5 16017.1 16319.8 16424.2 16311.7
15743.9 14723.4 13419 11351.2 8335.3 4853.3 3768.6 3447.2 3064.1 2496.3
1917.8 1489.2 1116.9 699.1 399.1 160.7 0
10164.7 10121.8 10100.4 10071 9813.8 9532.6 9492.4 9690.6 10180.8 10879.8
11678 12588.7 13582.4 14332.4 14868 15430.5 15928.7 16250.1 16400.1 16266.2
15655.5 14656.4 13330.6 11174.5 8072.8 4700.7 3725.7 3415 3026.6 2453.5
1893.7 1470.5 1063.3 672.3 388.4 155.3 0
10164.7 10151.3 10140.6 10111.1 9907.6 9637 9551.3 9714.7 10143.3 10799.5
11576.2 12449.4 13435.1 14302.9 14902.9 15460 16046.6 16445.6 16694.7 16673.3
16260.8 15344.8 14088.6 12133.4 9248.7 5469.4 3792.7 3444.5 3123.1 2678.4
2161.5 1607.1 1189.2 776.7 423.2 192.8 0
10164.7 10140.6 10127.2 10151.3 10012 9779 9674.5 9757.6 10057.6 10582.5
11281.6 12061 12963.7 13938.6 14718.1 15336.8 15931.4 16448.3 16756.3 16901
16740.3 16177.8 15176.1 13419 10772.7 6891.6 3902.5 3238.2 2946.3 2598.1
2228.5 1850.8 1433 956.2 546.4 243.7 0
10164.7 10154 10162 10215.6 10188.8 10065.6 9912.9 9896.9 10033.5 10346.8
10828.9 11450.3 12195 13052.1 13986.8 14852 15524.3 16108.2 16625.1 17005.4
17112.6 16876.9 16290.3 15334.1 13464.5 10148.6 5648.8 2865.9 2255.2 1899
1548.1 1248.2 972.3 685.7 372.3 136.6 0
10164.7 10170.1 10199.5 10271.8 10341.5 10341.5 10269.2 10202.2 10212.9 10344.2
10604 11011.1 11560.2 12208.3 12934.2 13855.6 14835.9 15663.5 16143 16368
16515.3 16587.6 16563.5 16534 16247.4 14560 10901.3 6072 2761.5 1773.1
1395.5 1082.1 790.1 543.7 313.4 115.2 0
10164.7 10175.4 10231.7 10317.4 10440.6 10550.4 10625.4 10684.3 10679 10780.7
10952.2 11214.6 11578.9 11996.8 12508.3 13132.4 13842.2 14621.6 15323.4 15904.6
16491.2 17150.1 17809 18494.7 19343.7 19820.5 18350 14517.2 9379.9 4711.4
2260.6 1390.1 942.8 613.4 350.9 123.2 0
10164.7 10183.4 10261.1 10384.3 10518.3 10652.2 10812.9 10995 11214.6 11495.9
11854.8 12267.3 12711.9 13204.7 13791.3 14509.1 15320.7 16215.3 17190.3 18245.6
19464.3 20795.4 22284.7 23765.8 25426.5 27357.6 29240.6 29717.3 27987.1 23875.7
17747.4 11257.5 6564.9 3626.6 1601.7 385.7 0
10164.7 10210.2 10304 10445.9 10585.2 10711.1 10863.8 11072.7 11316.4 11686.1
12173.5 12733.3 13397.6 14217.2 15213.6 16448.3 17878.6 19533.9 21317.7 23139.1
25209.5 27175.5 29495 31852.1 34680.5 37460.7 40996.3 44783.6 47796.8 47480.8
41783.7 31487.8 19903.5 7976.4 1457.1 321.4 0
10164.7 10207.6 10322.7 10456.6 10595.9 10745.9 10903.9 11115.5 11370 11736.9
12186.9 12728 13368.1 14190.4 15210.9 16507.3 17991.1 19785.7 21767.7 23798
25930 28107.6 30440.5 32985 35701 38532.1 41746.2 45238.9 48651.3 49253.9
43570.3 31801.2 18042 4698 1001.7 297.3 0
10164.7 10204.9 10295.9 10475.4 10622.7 10786.1 10920 11115.5 11383.4 11704.8
12093.2 12535.1 13038.7 13729.7 14637.7 15735.9 17064.4 18698.2 20559.7 22590
24631 26722.8 28884.3 31190.5 33708.2 36183.1 38762.4 41020.4 42737.3 41507.8
35773.3 24652.4 10729.8 2070.4 624.1 206.2 0
10164.7 10194.2 10317.4 10472.7 10614.7 10756.6 10890.6 11045.9 11262.9 11495.9
11771.8 12039.6 12307.5 12669 13199.4 13901.1 14744.8 15877.8 17211.7 18722.3
20366.9 22067.7 23739.1 25437.2 27202.3 28854.9 30512.8 32015.4 32334.2 29532.5
23814 16362.6 6982.7 1390.1 417.8 115.2 0
10164.7 10194.2 10295.9 10413.8 10531.6 10604 10676.3 10737.9 10794.1 10861.1
10882.5 10810.2 10673.6 10529 10427.2 10421.8 10566.5 10978.9 11648.6 12492.3
13491.3 14592.2 15701 16804.6 17875.9 18767.9 19298.2 19595.5 18840.2 15848.4
11621.8 7186.3 2865.9 814.2 300 75 0
10164.7 10156.7 10180.8 10215.6 10194.2 10052.2 9832.6 9503.1 9069.2 8496
7778.2 6942.5 6112.2 5418.5 4866.7 4411.4 4060.5 3835.5 3720.4 3693.6
3765.9 3910.5 4049.8 4186.4 4250.7 4146.2 3824.8 3313.2 2531.1 1797.2
1307.1 948.2 691 484.8 292 77.7 0
10164.7 10097.7 10014.7 9851.3 9556.7 9066.5 8410.3 7577.3 6645.2 5798.8
5105.1 4502.5 3945.3 3532.9 3307.9 3203.4 3131.1 3042.7 2949 2860.6
2756.1 2614.2 2448.1 2300.8 2158.8 2016.9 1877.6 1727.6 1550.8 1349.9
1143.7 942.8 728.5 500.9 273.2 61.6 0
10164.7 10030.8 9787 9374.6 8731.7 7818.4 6816.6 5863.1 5161.4 4564.1
4055.2 3768.6 3602.5 3457.9 3307.9 3182 3115 3090.9 3045.4 2943.6
2796.3 2649 2499 2354.4 2196.3 2041 1882.9 1714.2 1550.8 1371.4
1181.2 969.6 728.5 471.4 241.1 50.9 0
10164.7 9987.9 9578.1 8905.8 7920.2 6717.5 5699.7 4995.3 4432.8 4081.9
3915.9 3763.2 3602.5 3431.1 3273.1 3176.6 3147.2 3131.1 3093.6 2973.1
2694.5 2536.5 2394.5 2257.9 2132 2014.2 1869.6 1708.8 1537.4 1344.6
1135.7 910.7 675 455.3 243.7 67 0
10164.7 9918.3 9347.8 8418.3 7143.4 5889.9 5089 4497.1 4175.7 4036.4
3862.3 3693.6 3578.4 3455.2 3286.5 3179.3 3131.1 3066.8 2782.9 2662.4
2622.2 2606.1 2560.6 2488.3 2378.5 2233.8 2030.3 1840.1 1631.2 1422.3
1208 993.7 771.4 546.4 321.4 109.8 0
10164.7 9899.5 9203.1 8048.7 6599.7 5466.7 4751.6 4293.5 4156.9 3998.9
3806.1 3674.8 3591.8 3482 3281.1 3144.5 3037.4 2742.7 2640.9 2598.1
2563.3 2555.2 2523.1 2437.4 2290.1 2116 1928.5 1724.9 1513.3 1323.2
1138.3 956.2 782.1 605.3 608 460.7 0
10164.7 9827.2 8999.6 7695.2 6187.2 5212.3 4548 4253.4 4154.3 3974.8
3790 3672.1 3602.5 3492.7 3257 3050.7 2780.2 2568.6 2501.7 2440.1
2399.9 2375.8 2266 2142.8 2003.5 1864.2 1700.8 1542.8 1368.7 1191.9
1025.8 854.4 693.7 835.7 750 251.8 0
10164.7 9805.8 8927.3 7569.3 6018.5 5008.7 4414.1 4237.3 4146.2 3972.1
3790 3680.2 3629.3 3527.5 3240.9 2938.3 2584.7 2437.4 2343.6 2268.6
2231.1 2148.1 2008.8 1880.3 1749 1601.7 1473.1 1344.6 1208 1084.8
1023.2 808.9 672.3 929.4 428.6 107.1 0
10164.7 9840.6 8980.8 7585.4 6056 5075.7 4438.2 4248 4173 4001.6
3806.1 3701.6 3648 3557 3278.4 2940.9 2579.3 2432 2332.9 2255.2
2212.4 2132 1995.4 1874.9 1741 1599 1457.1 1328.5 1202.6 1052.6
921.4 758 672.3 932.1 369.6 91.1 0
